Product Number: 9735

RS232/422 Low Cap, #24-15pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω

Computer EIA RS-232/422, Digital Audio Cable, 15-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 15 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PE - Polyethylene (Foam) 0.0185 in (0.470 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.065 in (1.7 mm) 0.639 in (16.2 mm)

Overall Cable Diameter (Nominal)

0.639 in (16.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft (79 Ohm/km) 12.5 pF/ft (41.0 pF/m) 23.2 pF/ft (76.1 pF/m) 100 Ohm 76% 1.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2493)

Temperature

UL Temperature Operating
60°C (UL AWM 2493) -20°C to +80°C

Max. Pull Tension

250 lbs (110 kg)

Bulk Cable Weight

169 lbs/1000ft (251 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2493

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.334 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.334 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9735 060500 Chrome Reel 500 ft 612825257851 C
9735 0601000 Chrome Reel 1,000 ft 612825257844 C