Product Number: 9736
RS232/422 Low Cap, #24-17pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 17-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage) + 24 AWG stranded tinned copper drain wire, overall PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 17 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.0185 in (0.470 mm) | 0.061 in (1.5 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
Table Notes |
Isolation Fold (Foil-in) |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.671 in (17.0 mm) |
Overall Cable Diameter (Nominal) |
0.671 in (17.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.5 pF/ft (41.0 pF/m) | 23.2 pF/ft (76.1 pF/m) | 100 Ohm | 76% | 1 Amp per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2493) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C (UL AWM 2493) | -20°C to +80°C |
Max. Pull Tension |
230 lbs (100 kg) |
---|---|
Bulk Cable Weight |
183 lbs/1000ft (272 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2493 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. Ripcord under jacket. |
---|
History
Update and Revision |
Revision Number: 0.349 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.349 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9736 060500 | Chrome | Reel | 500 ft | 612825257899 | C |
9736 0601000 | Chrome | Reel | 1,000 ft | 612825257882 | C |