Product Number: 9740
Electronic, 1 PR #18 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 1 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Black & Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.210 in (5.33 mm) |
Overall Cable Diameter (Nominal) |
0.210 in (5.33 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 6.86 Ohm/1000ft | 25.5 pF/ft (83.7 pF/m) | 4.8 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.1 in (53 mm) | 2.1 in (53 mm) |
Max. Pull Tension |
42 lbs (19 kg) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CMG, CL3 |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
89740, 87740, 82740 |
History
Update and Revision |
Revision Number: 0.530 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.530 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9740 0601000 | Chrome | 612825257943 | C | ||
9740 060500 | Chrome | 612825257950 | C | ||
9740 0605000 | Chrome | 612825257967 | |||
9740 060U1000 | Chrome | 612825257929 |