Product Number: 9740ZH

Electronic, 2 C #18 Str TC, PP Ins, LSZH Jkt, CMG

Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PP Insulation, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.013 in (0.33 mm) 0.073 in (1.9 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.032 in (0.81 mm) 0.210 in

Overall Cable Diameter (Nominal)

0.210 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
7.06 Ohm/1000ft 17.0 pF/ft (55.8 pF/m) 4.8 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to 75°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in

Max. Pull Tension

41.6 lbs (18.9 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21307

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.411 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.411 Revision Date: 02-15-2024

Part Numbers

Item # Color UPC
9740ZH 0101000 Black 612825382614
9740ZH 010500 Black 612825382621