Product Number: 9743

Electronic, 19 Pr #18 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 19 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 19 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.055 in (1.4 mm) 0.721 in (18.3 mm)

Overall Cable Diameter (Nominal)

0.721 in (18.3 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.8 Ohm/1000ft (22 Ohm/km) 30 pF/ft (98 pF/m) 2.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C (UL AWM 2464) -20°C to +80°C

Max. Pull Tension

768 lbs (348 kg)

Bulk Cable Weight

320 lbs/1000ft (480 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.263 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.263 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9743 0601000 Chrome 612825258032 C