Product Number: 9746

Electronic, 4 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 4 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black & Red, Black & White, Black & Green, Black & Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.281 in (7.14 mm)

Overall Cable Diameter (Nominal)

0.281 in (7.14 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 18.2 Ohm/1000ft 25.5 pF/ft (83.7 pF/m) 1.9 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.8 in (71 mm) 2.8 in (71 mm)

Max. Pull Tension

72 lbs (33 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9746 0601000 Chrome 612825258124 C
9746 060500 Chrome 612825258131 C