Product Number: 9773ELW

Audio, Control & Instrument, #18-3pr, LSZH Ins, Indiv. Foil, LSZH Jkt, Cca

Audio, Control & Instrument Cable, 18 AWG stranded (16x30) tinned copper conductors, LSZH insulation, 3 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, LSZH jacket, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.1 mm (0.083 in) Black & Red, Black & White, Black & Green

Inner Shield

Element Material Coverage Drainwire Type Notes
Pair(s) Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC each pair

Outer Jacket

Separator Nom. Thickness Nom. Diameter
Polyester Tape 1.0 mm (0.039 in) 10.1 mm (0.398 in)

Overall Cable Diameter (Nominal)

0.397 in (10.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 22.3 Ohm/km (6.80 Ohm/1000ft) 27 Ohm/km (8.2 Ohm/1000ft) 98 pF/m (30 pF/ft) 180 pF/m (55 pF/ft) 50 Ohm 66% 3.6 Amps per Conductor at 25ºC

Temperature

Operating Installation
-30°C to +70°C -20°C To +70°C

Bend Radius

Stationary Min. Installation Min.
2.0 in (51 mm) 100 mm (3.9 in)

Max. Pull Tension

225 N (50.6 lbf)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

NEC / UL Compliance

Article 800

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.12 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.12 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
9773ELW.00500 Chrome Reel 500 m 8719605214973