Product Number: 9773MN

SpaceMaker™, 3 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black & White, Red & Green, Brown & Blue

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.310 in

Overall Cable Diameter (Nominal)

0.310 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 43.4 pF/ft (142 pF/m) 81.6 pF/ft (268 pF/m) 39 Ohm 9.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.240 in (31.50 mm) 1.240 in

Max. Pull Tension

162.7 lbs (73.80 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.227 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.227 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
9773MN 006100 Blue, Light Reel 100 ft 612825386803
9773MN 0061000 Blue, Light Reel 1,000 ft 612825386810
9773MN 008100 Gray Reel 100 ft 612825386827
9773MN 0081000 Gray Reel 1,000 ft 612825386834
9773MN 004100 Yellow Reel 100 ft 612825386780
9773MN 0041000 Yellow Reel 1,000 ft 612825386797