Product Number: 9774

Audio, Control & Instrument, #18-6pr, PO, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 18 AWG stranded (19x30) tinned copper conductors, polypropylene insulation, 6 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.019 in (0.48 mm) 0.082 in (2.1 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC each pair

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.560 in (14.2 mm)

Overall Cable Diameter (Nominal)

0.560 in (14.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 7.2 Ohm/1000ft 8.3 Ohm/1000ft (27 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 3.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (AWM 2929)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
5.6 in (140 mm) 5.6 in (140 mm)

Max. Pull Tension

372 lbs (169 kg)

Bulk Cable Weight

158 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.559 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.559 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9774 060100 Chrome Reel 100 ft 612825258506 C
9774 060500 Chrome Reel 500 ft 612825258520 C
9774 0601000 Chrome Reel 1,000 ft 612825258513 C
9774 0605000 Chrome Reel 5,000 ft 612825258537