Product Number: 9813
RS232/422 Low Cap, #28-13pr, PP, O/A Foil+Braid, PVC Jkt, CL2, 100Ω
Computer EIA RS-232/422 Cable, 13-Pair, 28 AWG stranded (7x36) tinned copper conductors, polypropylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 13 | 28 AWG | 7x36 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.033 in (0.84 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.336 in (8.53 mm) |
Overall Cable Diameter (Nominal) |
0.336 in (8.53 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 73.5 Ohm/1000ft | 16.5 pF/ft (54.1 pF/m) | 27.5 pF/ft (90.2 pF/m) | 100 Ohm | 66% | 0.65 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
30 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.3 in (84 mm) | 3.3 in (84 mm) |
Max. Pull Tension |
116 lbs (52.6 kg) |
---|---|
Bulk Cable Weight |
62 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 2960 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.482 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.482 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9813 060100 | Chrome | Reel | 100 ft | 612825258995 | |
9813 060500 | Chrome | Reel | 500 ft | 612825259015 | C |
9813 0601000 | Chrome | Reel | 1,000 ft | 612825259008 | C |