Product Number: 9841

RS485, 1 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM

RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.023 in (0.58 mm) 0.068 in (1.7 mm) White/Blue Stripe & Blue/White Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.232 in (5.89 mm)

Table Notes

Jacket OD +/- 0.020

Overall Cable Diameter (Nominal)

0.232 in (5.89 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft 12.8 pF/ft (42.0 pF/m) 23 pF/ft 120 Ohm 66% 2.1 Amps per Conductor at 25ºC (10°C Temperature Rise)

Nom. Outer Shield DCR

3.4 Ohm/1000ft (11 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

72.3 lbs (32.8 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

DMX-512

Plenum Number

82841, 89841

Non-Plenum Number

9841ZH

Update and Revision

Revision Number: 0.689 Revision Date: 03-27-2025

Update and Revision

Revision Number: 0.689 Revision Date: 03-27-2025

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9841.0030 Chrome Reel 30 m 8719605022745
9841 060100 Chrome Reel 100 ft 612825259442
9841.019999 Chrome Reel 151 m 8719605022806
9841.01152 Chrome Reel 152 m 8719605022769
9841.01305 Chrome Reel 305 m 8719605022790
9841 060500 Chrome Reel 500 ft 612825259473 C
9841 0601000 Chrome Reel 1,000 ft 612825259459 C
9841.011000 Chrome Reel 1,000 m 8719605022752
9841.011525 Chrome Reel 1,525 m 8719605022776
9841.012000 Chrome Reel 2,000 m 8719605022783
9841 0605000 Chrome Reel 5,000 ft 612825259480
9841 06010000 Chrome Reel 10,000 ft 612825259466 C
9841.03305 Violet Reel 305 m 8719605022837
9841.031000 Violet Reel 1,000 m 8719605022820
9841.02305 Yellow Reel 305 m 8719605022813