Product Number: 9884MN

SpaceMaker™, 5 Pr #20 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

SpaceMaker™, 5 Pair 20AWG (26x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 5 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.057 in (1.4 mm) Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.324 in

Overall Cable Diameter (Nominal)

0.324 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
11.2 Ohm/1000ft 32.6 pF/ft (107 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 5.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.296 in (32.92 mm) 1.296 in

Max. Pull Tension

154.5 lbs (70.08 kg)

Bulk Cable Weight

70 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.212 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.212 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
9884MN 006100 Blue, Light Reel 100 ft 612825392712
9884MN 0061000 Blue, Light Reel 1,000 ft 612825392729
9884MN 008100 Gray Reel 100 ft 612825392736
9884MN 0081000 Gray Reel 1,000 ft 612825392743
9884MN 004100 Yellow Reel 100 ft 612825392699
9884MN 0041000 Yellow Reel 1,000 ft 612825392705