Product Number: 9886

Audio, Control & Instrument, #20-6pr, PO, Indiv. Foil, HDPE Jkt, Direct Burial

Audio, Control & Instrument Cable, 20 AWG stranded (10x30) tinned copper conductors, polypropylene insulation, 6 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, high-density polyethylene jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 20 AWG 10x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.013 in (0.33 mm) 0.063 in (1.6 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.045 in (1.1 mm) 0.455 in (11.6 mm)

Table Notes

HDPE

Overall Cable Diameter (Nominal)

0.455 in (11.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 11.3 Ohm/1000ft 11 Ohm/1000ft (36 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 2.7 Amps per Conductor at 25ºC

Voltage

Voltage Rating
350 V

Temperature

Operating
-40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.6 in (120 mm) 4.6 in (120 mm)

Max. Pull Tension

213 lbs (96.6 kg)

Bulk Cable Weight

97 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Burial

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9886 0101000 Black 612825260004 C
9886 010500 Black 612825260011 C