Product Number: 9903

Transceiver 10BASE5, #28-3pr, #24-1pr, PO, Isolated Shields, PVC Jkt, CMG

IEEE 802.3 Ethernet Transceiver 10BASE5, 28 and 24 AWG stranded tinned copper conductors, polypropylene insulation, #28-3, #24-1 twisted pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (92% coverage), drain wire, light gray PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IEEE 802.3 Transceiver Cable

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 28 7x36 TC - Tinned Copper
Pair(s) 1 24 7x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.009 in (0.23 mm) 0.044 in (1.1 mm) Gray & White, Yellow & Orange, Blue & Green, Black & Red

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.25 in (6.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 73.5 Ohm/1000ft 19.7 pF/ft (64.6 pF/m) 34.8 pF/ft (114 pF/m) 78 Ohm 66% 0.875 Amps per Conductor at 25ºC
Pair(s) 28.81 Ohm/1000ft (94.52 Ohm/km)

Voltage

UL Voltage Rating
30 V (AWM 2919), 300 V (CMG)

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

68 lbs (31 kg)

Bulk Cable Weight

39 lbs/1000ft

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CMG

IEEE Compliance

IEEE 802.3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Polyester separator tape over pairs

Update and Revision

Revision Number: 0.492 Revision Date: 01-11-2024

Update and Revision

Revision Number: 0.492 Revision Date: 01-11-2024

Part Numbers

Item # Color UPC Footnote
9903 E4X1000 Gray, Light Dec 612825260288 C
9903 E4X500 Gray, Light Dec 612825260295