Product Number: 9992

Audio, Control & Instrument, #24-9pr, PO, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, twisted pairs, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 9 24 7x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PE - Polyethylene 0.011 in (0.28 mm) 0.046 in (1.2 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.383 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
28.8 Ohm/1000ft 15.8 Ohm/1000ft (51.8 Ohm/km) 25 pF/ft (82 pF/m) 47 pF/ft (150 pF/m) 60 Ohm 66% 1.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
30 V (AWM 2919), 300 V (CM)

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
3.83 in (97.3 mm) 3.83 in

Max. Pull Tension

104.5 lbs (47.40 kg)

Bulk Cable Weight

78 lbs/1000ft

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9992 060100 Chrome 612825267737
9992 0601000 Chrome 612825267744 C
9992 060500 Chrome 612825267751 C