Product Number: DLC224

DMX Lighting Cable, 4 Cond, 24 AWG Stranded TC

Gepco a Belden Brand, Flexible DMX512 Lighting Control Cable, 4 Conductor 24 AWG (7x32) stranded tinned copper, Foam PE insulation, foil shield plus 90% TC braid with 24 AWG stranded TC drain wire, all weather TPE jacket.

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

RS-485, DMX-512

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 4

Conductor Count

4

Insulation

Material Nominal Wall Thickness
PE - Polyethylene 0.022 in

Color Chart

Number Color
1 Black
2 White
3 Red
4 Blue

Outer Shield

Type Layer Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.27 in 0.042 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
24 Ohm/1000ft 2.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
10.4 pF/ft 18.7 pF/ft

Impedance

Nominal Characteristic Impedance
120 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100m

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Current

Max. Recommended Current [A]
2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

80°C

Operating Temperature Range

-30°C To +80°C

Bulk Cable Weight

49 lbs/1000ft

Max. Pull Tension

87 lbs

Min. Bend Radius/Minor Axis

2.7 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.133 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.133 Revision Date: 12-20-2022

Part Numbers

Item # Color Put-Up Type Length UPC
DLC224.99 Black Reel 612825406341
DLC224.41 Black Reel 1,000 ft 612825391241