Product Number: MRTA5P23U
MachFlex™ Robotic Multi-Pair Control, 5 Pr 23 AWG Str TC, ETFE Ins, PVC Outer Jkt
MachFlex™ Robotic Multi-Pair Control & Signal Cable, 5 Pair 23 AWG Stranded Tinned Copper, ETFE Insulation, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MachFlex Robotic AWM 20276, Multi-Pair Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 5 | 23 AWG | Stranded | TC - Tinned Copper |
Insulation
Material | Color Code |
---|---|
ETFE - Ethylene Tetrafluoroethylene | 1. Black&Brown, 2. Black&Red, 3. Black&Orange, 4. Black&Yellow, 5. Black&Green |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
5.3 mm (0.21 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
74.5 Ohm/km (22.7 Ohm/1000ft) |
Voltage
UL Voltage Rating |
---|
30 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +80°C |
Table Notes |
±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D); Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D); Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles. |
---|---|
Bulk Cable Weight |
53.4 kg/km (35.9 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT1, VW-1, IEC 60332-1-2 |
AWM Compliance |
AWM 20276 |
CEC / C(UL) Compliance |
CSA C22.2 No.210 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs |
---|
History
Update and Revision |
Revision Number: 0.32 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.32 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
MRTA5P23U G8U100M | Gray | 100 m |
MRTA5P23U G8U200M | Gray | 200 m |
MRTA5P23U G8U300M | Gray | 300 m |
MRTA5P23U 003100M | Orange | 100 m |