Product Number: RTC13C0.5P

RailTuff™ Thin wall cable EN 50306-4 1P 300V 13 C 0.5 mm² Str TC, XLPO Ins, XLPO Outer Jkt

RailTuff™ Thin wall cable EN 50306-4 1P 300V 13 Cores 0.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Material
0.5 mm² 19x0.18 mm TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
XLP, XLPO, XLPE 1.42 mm (0.0559 in) White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13 D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Outer Jacket

Material Nom. Thickness
XLP, XLPO, XLPE 0.56 mm (0.022 in)

Overall Cable Diameter (Nominal)

7.9 ± 0.25 mm

Electricals

Max. Conductor DCR
40.1 Ohm/km (12.2 Ohm/1000ft)

Voltage

Breakdown Voltage
2 kVac/5min

Temperature

Operating
-40°C to +120°C

Bend Radius

Stationary Min. Installation Min.
32 mm (1.3 in) 24 mm (0.94 in)

Bulk Cable Weight

110 kg/km (74 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50306-4, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

Table 1 Category MM, ROHS Compliant

Update and Revision

Revision Number: 0.31 Revision Date: 07-12-2024

Update and Revision

Revision Number: 0.31 Revision Date: 07-12-2024