Product Number: RTC7C1.5P

RailTuff™ Thin wall cable EN 50306-4 1P 300V 7 C 1.5 mm² Str TC, XLPO Ins, XLPO Outer Jkt

RailTuff™ Thin wall cable EN 50306-4 1P 300V 7 Cores 1.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Material
1.5 mm² 37x0.23 mm TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
XLP, XLPO, XLPE 2.25 mm (0.0886 in) White#1, White#2, White#3, White#4, White#5, White#6, White#7 D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Outer Jacket

Material Nom. Thickness
XLP, XLPO, XLPE 0.56 mm (0.022 in)

Overall Cable Diameter (Nominal)

8.4 ± 0.30 mm

Electricals

Max. Conductor DCR
13.7 Ohm/km (4.18 Ohm/1000ft)

Voltage

Breakdown Voltage
2.5kVac/5min

Temperature

Operating
-40°C to +120°C

Bend Radius

Stationary Min. Installation Min.
34 mm (1.3 in) 25 mm (0.98 in)

Bulk Cable Weight

156.0 kg/km (104.8 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50306-4, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

Table 1 Category MM, ROHS Compliant

Update and Revision

Revision Number: 0.31 Revision Date: 07-04-2024

Update and Revision

Revision Number: 0.31 Revision Date: 07-04-2024