Product Number: RTD3C2.5P

RailTuff™ Thin wall cable EN 50306-4 3P 300V 3 C 2.5 mm² Str TC, XLPO Ins, XLPO Outer Jkt

RailTuff™ Thin wall cable EN 50306-4 3P 300V 3 Cores 2.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Material
2.5 mm² 19x0.40 mm TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
XLP, XLPO, XLPE 2.75 mm (0.108 in) White#1, White#2, White#3 D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Table Notes

D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Thickness
XLP, XLPO, XLPE 0.56 mm (0.022 in)

Overall Cable Diameter (Nominal)

7.95 ± 0.25 mm

Electricals

Max. Conductor DCR
8.21 Ohm/km (2.50 Ohm/1000ft)

Voltage

Breakdown Voltage
2.5kVac/5min

Temperature

Operating
-40°C to +120°C

Bend Radius

Stationary Min. Installation Min.
80 mm (3.1 in) 80 mm (3.1 in)

Bulk Cable Weight

125 kg/km (84.0 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50306-4, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RTD3C25P; Table 3 Category MM, ROHS Compliant

Update and Revision

Revision Number: 0.42 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.42 Revision Date: 07-05-2024