Product Number: RTE2P0.5P

RailTuff™ Thin wall cable EN 50306-4 5P 300V 2Pr 0.5 mm² Str TC, XLPO Ins, TCBS, XLPO Inner Jkt, XLPO Outer Jkt

RailTuff™ Thin wall cable EN 50306-4 5P 300V 2 Pair 0.5 mm² Stranded Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Inner Jacket, XLPO Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Material
0.5 mm² 19x0.18 mm TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
XLP, XLPO, XLPE 0.29 mm (0.011 in) 1.42 mm (0.0559 in) White#1, White#2, White#3, White#4 D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown

Table Notes

D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°Cfor 240h : No breakdown

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 80%

Inner Jacket

Material Nom. Thickness Nom. Diameter
XLP, XLPO, XLPE 0.41 mm (0.016 in) 4.10 mm (0.161 in)

Outer Jacket

Nom. Thickness Nom. Diameter
0.78 mm (0.031 in) 9.90 mm (0.390 in)

Overall Cable Diameter (Nominal)

9.9 ± 0.25 mm

Electricals

Max. Conductor DCR
40.1 Ohm/km (12.2 Ohm/1000ft)

Voltage

Breakdown Voltage
2.5kVac/5min

Temperature

Operating
-40°C to +120°C

Bend Radius

Stationary Min. Installation Min.
99 mm (3.9 in) 99 mm (3.9 in)

Bulk Cable Weight

91 kg/km (61 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50306-4, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RTE2P05P; Table 5 Category MMM, ROHS Compliant

Update and Revision

Revision Number: 0.41 Revision Date: 07-12-2024

Update and Revision

Revision Number: 0.41 Revision Date: 07-12-2024