Product Number: 133105A
RS-485, 1 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA, PVC Jkt, CM, PLTC, Sun Res
RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, PVC jacket, Steel Interlocking Armor, PVC Jacket, CM, PLTC, SUN RES
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | White/Blue Stripe & Blue/White Stripe | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.281 in (7.14 mm) |
Armor
Armor Type & Material |
---|
SIA - Steel Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.577 in (14.7 mm) |
Overall Cable Diameter (Nominal) |
0.577 in (14.7 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 120 Ohm | 78% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Table Notes |
-40C |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance |
---|---|
NEC / UL Compliance |
Article 725, Article 800 |
CEC / C(UL) Compliance |
CMG HLBCD |
History
Update and Revision |
Revision Number: 0.59 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.59 Revision Date: 05-05-2023 |
---|