Product Number: 3107A

RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM, PLTC, Oil Resistant

RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CM, PLTC, and oil-resistant

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.079 in (2.0 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.350 in (8.89 mm)

Overall Cable Diameter (Nominal)

0.350 in (8.89 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 11 pF/ft (36 pF/m) 20.9 pF/ft 120 Ohm 78% 4.8 Amps per Conductor at 30ºC

Nom. Outer Shield DCR

3.663 Ohm/1000ft (12.02 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.5 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
4.2 in (110 mm) 4.2 in (110 mm)

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

58 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

DMX-512

Notes

Oil Resistance: Passes Oil Res II Per UL1277, Table 10.17. For CPE jacketed version order YR46792.

Update and Revision

Revision Number: 0.596 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.596 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
3107A.00305 Black Reel 305 m 8719605005953
3107A 0101000 Black Reel 1,000 ft 612825141686 C
3107A.001220 Black Reel 1,220 m 8719605005939
3107A.001525 Black Reel 1,525 m 8719605005946
3107A 0105000 Black Reel 5,000 ft 612825141709 C N
3107A.01305 Green Reel 305 m 8719605005960