Product Number: 50011L

RS485, 1P 24AWG Str TC, XLPE Ins, OS+TC Brd, LSZH Jkt, ABS Approved

RS-485, 1PR x 24AWG Stranded Tinned Copper, Foamed Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Jacket, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Conductor

Size Stranding Material
24 AWG Stranded TC - Tinned Copper

Insulation

Material Color Code
EB-XLFMPE White & Blue

Outer Shield

Shield Type Material Drainwire Type
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 24 AWG (7x32) TC

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

6.8 mm (0.27 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
94.2 Ohm/km (28.7 Ohm/1000ft) 46 pF/m (14 pF/ft) 82 pF/m 120 Ohm 2.1 Amps per conductor at 25°C

Table Notes

Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω

Voltage

Voltage Rating Breakdown Voltage
300 V 1.5 kVac / 2s

Temperature

Operating
-40°C To +90°C

Table Notes

Insulation Resistance ≥ 1 GΩ*KM

Bulk Cable Weight

62 kg/km (42 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

Marine Compliance

ABS Type Approval Certificate 20-2029059-PDA

ISO/IEC Compliance

IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Toxicity Index 5 as per EN 50305 / NF F63-305 (ITC)

Notes

Smoke Density ASTM D2843 Max. 40%

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
50011L-D305 Black Reel 305 m 8719605219718
50011L 010500M Black Reel 500 m
50011L 0101000M Black Reel 1,000 m
50011L 060500M Grey Reel 500 m
50011L 0601000M Grey Reel 1,000 m