Product Number: 50031LS

RS485 FR, 1P 16AWG Str TC, MGT, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWA, LSZH Outer Jkt, IEC60331-23, ABS Approved

RS-485 Fire Resistant, 1PR x 16AWG Stranded Tinned Copper, Mica Glass Tape, Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Armor, Low Smoke Zero Halogen Outer Jacket, IEC60331-23 Fire Resistant Rating, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Conductor

Size Stranding Material
16 AWG Stranded TC - Tinned Copper

Insulation

Material Color Code Notes
Mica Glass Tape
XLPE White & Blue *XLPE (Electron-Beam Cross Linked Polyethylene)

Outer Shield

Shield Type Material Drainwire Type
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 19 AWG (7x27) TC

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Armor

Armor Type & Material
SWA - Steel Wire Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

17.1 mm (0.673 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence
14.6 Ohm/km (4.45 Ohm/1000ft) 46 pF/m (14 pF/ft) 82 pF/m 120 Ohm

Table Notes

Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω

Voltage

Voltage Rating Breakdown Voltage
300 V 1.5 kVac / 5 min

Table Notes

Voltage Test in Water : 450Vac X 4 hours

Temperature

Operating
-40°C To +90°C

Table Notes

Insulation Resistance ≥ 3670 MΩ*km

Bulk Cable Weight

512 kg/km (344 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

Resistance to Fire

IEC 60331-23-E90

Marine Compliance

ABS Type Approval Certificate 20-2029060-PDA

ISO/IEC Compliance

IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Toxicity Index 5 as per EN 50305 / NF F63-305 (ITC)

Notes

Smoke Density ASTM D2843 Max. 40%

Update and Revision

Revision Number: 0.65 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.65 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
50031LS-A305 Black Reel 305 m 8719605219930
50031LS 010500M Black Reel 500 m
50031LS 0101000M Black Reel 1,000 m
50031LS 060500M Grey Reel 500 m
50031LS 0601000M Grey Reel 1,000 m