Product Number: 9841LV
RS485, 1 Pr #24 Str TC, PO Ins, OS+TC Brd, LSZH Jkt, B2ca
RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, LSZH Outer Jacket, CPR B2ca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.56 mm (0.022 in) | 1.73 mm (0.0681 in) | White/Blue & Blue/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.10 mm (0.0433 in) | 6.50 mm (0.256 in) |
Overall Cable Diameter (Nominal) |
6.50 mm (0.256 in) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 78.7 Ohm/km (24.0 Ohm/1000ft) | 42 pF/m (13 pF/ft) | 75.5 pF/m | 120 Ohm | 66% | 2.1 Amps per Conductor |
Nom. Outer Shield DCR |
11.0 Ohm/km (3.35 Ohm/1000ft) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 1.97 dB/100m (0.600 dB/100ft) |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 65 mm (2.6 in) |
Max. Pull Tension |
328 N (73.7 lbf) |
---|---|
Bulk Cable Weight |
61 kg/km (41 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass B2ca, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: B2ca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 80% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
DMX-512 |
History
Update and Revision |
Revision Number: 0.108 Revision Date: 04-07-2025 |
---|
Information
Update and Revision |
Revision Number: 0.108 Revision Date: 04-07-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
9841LV.00500 | Chrome | Reel | 500 m | 8719605187888 |