Product Number: ATMM50

CAT3 Backbone, 50pr, Armor Shield, PVC Jkt, CMR

CAT3, ATMM/ARMM, 50-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Backbone Cable

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 50

Conductor Count

100

Total Number of Pairs

50

Insulation

Material
PO - Polyolefin (Foam)

Bonded-Pair

N/A

Color Chart

Number Color
1 White & Blue
2 White & Orange
3 White & Green
4 White & Brown
5 White & Slate
6 Red & Blue
7 Red & Orange
8 Red & Green
9 Red & Brown
10 Red & Slate
11 Black & Blue
12 Black & Orange
13 Black & Green
Group One Binder White/Blue (12 Pr)
Group Two Binder White/Blue (13 Pr)
Group Three Binder White/Orange (12 Pr)
Group Four Binder White/Orange (13 Pr)

Color Chart 2

Number Color
1 White/Blue (12)
2 White/Blue (13)
3 White/Orange (12)
4 White/Orange (13)

Outer Shield

Material
Aluminum

Outer Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.660 in Yes

Armor

Type of Armor Material Thickness of Armoring Tape
Corrugated Aluminum .008 in

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 5 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 17 pF/ft

Delay

Frequency [MHz] Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
16 MHz 543 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance
0.772 MHz 2.2 dB/100m 47.0 dB 43.0 dB 50.1 dB 46.1 dB 100 +/- 15
1.0 MHz 2.6 dB/100m 45.0 dB 41.0 dB 47.8 dB 43.8 dB 12.0 dB 100 +/- 15
4.0 MHz 5.6 dB/100m 36.0 dB 32.0 dB 36.0 dB 32.0 dB 12.0 dB 100 +/- 15
8.0 MHz 8.5 dB/100m 31.0 dB 27.0 dB 28.3 dB 24.3 dB 12.0 dB 100 +/- 15
10.0 MHz 9.7 dB/100m 30.0 dB 26.0 dB 26.2 dB 22.2 dB 12.0 dB 100 +/- 15
16.0 MHz 13.1 dB/100m 27.0 dB 23.0 dB 20.1 dB 16.1 dB 10.0 dB 100 +/- 15

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

-20°C To +60°C

UL Temp Rating

60°C

Storage Temperature Range

-30°C To +60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

234 lbs/1000ft

Max. Pull Tension

300 lbs

Min. Bend Radius During Installation

13.25 in

Min. Bend Radius/Minor Axis

6.75 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

Data Category

Category 3

ANSI Compliance

S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 3

Environmental Space

Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1666 Riser

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket.

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
ATMM50 008CUT Gray Cut to Length 612825061991
ATMM50 008CUT Gray Cut to Length 1 ft 612825061991