Product Number: DIW4
Cat 3 Cable, U/UTP, PVC, 4 Pair, AWG 24, Riser
CAT3, DIW 4-Pair, U/UTP-unshielded, Riser-CMR, Premise Horizontal cable, 24 AWG solid bare copper conductors, PVC insulation, ripcord, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PVC - Polyvinyl Chloride |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue & Blue |
2 | White/Orange & Orange |
3 | White/Green & Green |
4 | White/Brown & Brown |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.169 in | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 17 pF/ft |
Delay
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|
0.772 MHz | 2.2 dB/100m | 47.0 dB | 43.0 dB | 50.1 dB | 46.1 dB | ||
1 MHz | 2.6 dB/100m | 45.0 dB | 41.0 dB | 47.8 dB | 43.8 dB | 12.0 dB | 100 ± 15 Ohm |
4 MHz | 5.6 dB/100m | 36.0 dB | 32.0 dB | 36.0 dB | 32.0 dB | 12.0 dB | 100 ± 15 Ohm |
8 MHz | 8.5 dB/100m | 31.0 dB | 28.0 dB | 28.3 dB | 24.3 dB | 12.0 dB | 100 ± 15 Ohm |
10 MHz | 9.7 dB/100m | 30.0 dB | 26.0 dB | 26.2 dB | 22.3 dB | 12.0 dB | 100 ± 15 Ohm |
16 MHz | 13.1 dB/100m | 27.0 dB | 23.0 dB | 20.1 dB | 16.1 dB | 10.0 dB | 100 ± 15 Ohm |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-30°C To +60°C |
---|---|
UL Temp Rating |
60°C |
Storage Temperature Range |
-30°C To +60°C |
Operating Temperature Range |
-30°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
16 lbs/1000ft |
---|---|
Max. Pull Tension |
25 lbs |
Min. Bend Radius During Installation |
1.75 in |
Min. Bend Radius/Minor Axis |
1.0 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMR |
CPR Euroclass |
Eca |
Data Category |
Category 3 |
ANSI Compliance |
S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3 |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 3 |
Third Party Performance Verification |
Category 3 |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
No |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL 1666 Riser |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
DFLEX4 |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
---|
History
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
DIW4 732B1000 | Olive | 1,000 ft | 612825060840 | |
DIW4 732B1000 | Olive | 1,000 ft | 612825060840 | |
DIW4 732B1000B | Olive | 1,000 ft | ||
DIW4 732U1000 | Olive | UnReel | 1,000 ft | 612825060833 |