Product Number: 11700A2

DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, PVC Jkt, SUN RES OIL RES II CMR

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, SUN RES OIL RES II CMR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

heavy oil environment (oil res I & II), outdoor, exposure to abrasion, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 Solid BC - Bare Copper 0.02 in 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Nominal Diameter Nominal Wall Thickness
PO - Polyolefin 0.035 in 0.009 in

Bonded-Pair

Yes

Color Chart

Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.2 in Yes

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.285 in 0.035 in Yes

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
9 Ohm/1000ft 3 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
66 pF/ft 15 pF/ft

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
510 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2 dB/100m 65.3 dB 65.3 dB 63.3 dB 63.3 dB 63.8 dB 60.8 dB 20 dB 100 ± 12 Ohm 105 ± 10 Ohm
4 MHz 4 dB/100m 56.3 dB 56.3 dB 52.3 dB 52.3 dB 51.7 dB 48.7 dB 23 dB 100 ± 12 Ohm 100 ± 10
8 MHz 5.7 dB/100m 51.8 dB 51.8 dB 46.1 dB 46.1 dB 45.7 dB 42.7 dB 24.5 dB 100 ± 12 Ohm 100 ± 10
10 MHz 6.4 dB/100m 50.3 dB 50.3 dB 43.9 dB 43.9 dB 43.8 dB 40.8 dB 25 dB 100 ± 12 Ohm 100 ± 10
16 MHz 8.1 dB/100m 47.3 dB 47.3 dB 39.1 dB 39.1 dB 39.7 dB 36.7 dB 25 dB 100 ± 12 Ohm 100 ± 10
20 MHz 9.2 dB/100m 45.8 dB 45.8 dB 35.2 dB 35.2 dB 37.7 dB 34.7 dB 25 dB 100 ± 12 Ohm 100 ± 10
25 MHz 10.3 dB/100m 44.3 dB 44.3 dB 34.1 dB 34.1 dB 35.8 dB 32.8 dB 24.3 dB 100 ± 15 Ohm 100 ± 10
31.25 MHz 11.6 dB/100m 42.9 dB 42.9 dB 31.3 dB 31.3 dB 33.9 dB 30.9 dB 23.6 dB 100 ± 15 Ohm 100 ± 10
62.5 MHz 16.8 dB/100m 38.4 dB 38.4 dB 21.6 dB 21.6 dB 27.8 dB 24.8 dB 21.5 dB 100 ± 15 Ohm 100 ± 10
100 MHz 21.7 dB/100m 35.3 dB 35.3 dB 17.1 dB 17.1 dB 23.8 dB 20.8 dB 20.1 dB 100 ± 15 Ohm
155 MHz 27.7 dB/100m 32.5 dB 32.5 dB 4.7 dB 4.7 dB 19.9 dB 16.9 dB 19 dB 100 ± 18 Ohm
200 MHz 32 dB/100m 30.8 dB 30.8 dB 3 dB 3 dB 17.7 dB 14.7 dB 19 dB 100 ± 20 Ohm
250 MHz 36.4 dB/100m 29.3 dB 29.3 dB 0 dB 0 dB 15.8 dB 12.8 dB 18 dB 100 ± 20 Ohm
300 MHz 40.5 dB/100m 28.2 dB 28.2 dB 0 dB 0 dB 14.2 dB 11.2 dB 18 dB 100 ± 20 Ohm
310 MHz 41.3 dB/100m 27.9 dB 27.9 dB 13.9 dB 10.9 dB 18 dB 100 ± 20 Ohm
350 MHz 44.3 dB/100m 27.2 dB 27.2 dB 12.9 dB 9.9 dB 17 dB 100 ± 22 Ohm

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

+5°C To +75°C

UL Temp Rating

60°C

Operating Temperature Range

-10°C To +75°C

Bulk Cable Weight

35 lbs/1000ft

Max. Pull Tension

40 lbs

Min. Bend Radius/Minor Axis

0.29 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

ISO/IEC Compliance

Other Standards

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

NEMA WC-63.1 Category 5e

Third Party Performance Verification

UL Verified Cat 5e

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1666 Riser

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

US Patent #'s 5, 606, 151; 5, 734, 126. Operating temperatures are subject to length de-rating. Cable passes -10C Cold Bend per UL 1581. Outer Shield Separator Material: Polyester.

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
11700A2 0061000 Blue Reel 1,000 ft 612825107736