Product Number: 1212

Category 5E+ Cable, 4 Pair, U/UTP, CMR

Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.206 in (5.23 mm) Yes

Overall Cable Diameter (Nominal)

0.206 in (5.23 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
89 Ohm/km (27 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 70.3 69.3 68.3 67.3 67.8 65.8 20.0 100 ± 15 100 ± 15
4 4.0 dB/100m 61.3 60.3 57.3 56.3 55.8 53.8 23.0 100 ± 15 100 ± 15
8 5.7 dB/100m 56.8 55.8 51.1 50.1 49.7 47.7 24.5 100 ± 15 100 ± 15
10 6.4 dB/100m 55.3 54.3 48.9 47.9 47.8 45.8 25.0 100 ± 15 100 ± 15
16 8.1 dB/100m 52.2 51.2 44.1 43.1 43.7 41.7 25.0 100 ± 15 100 ± 15
20 9.1 dB/100m 50.8 49.8 41.7 40.7 41.8 39.8 25.0 100 ± 15 100 ± 15
25 10.2 dB/100m 49.3 48.3 39.1 38.1 39.8 37.8 24.3 100 ± 15 100 ± 15
31.25 11.4 dB/100m 47.9 46.9 36.4 35.4 37.9 35.9 23.6 100 ± 15 100 ± 15
62.5 16.4 dB/100m 43.4 42.4 27.0 26.0 31.9 29.9 21.5 100 ± 15 100 ± 15
100 21.0 dB/100m 40.3 39.3 19.3 18.3 27.8 25.8 20.1 100 ± 15 100 ± 15
155 26.6 dB/100m 37.4 36.4 10.9 9.9 24.0 22.0 18.8 100 ± 22 100 ± 15
200 30.5 dB/100m 35.8 34.8 5.3 4.3 21.8 19.8 18.0 100 ± 22 100 ± 15
250 34.4 dB/100m 34.3 33.3 -0.1 -1.1 19.8 17.8 17.3 100 ± 32 100 ± 15
300 38.0 dB/100m 33.1 32.1 18.3 16.3 14.4 100 ± 32 100 ± 15
350 41.4 dB/100m 32.1 31.1 16.9 14.9 13.8 100 ± 32 100 ± 15
400 44.6 dB/100m 31.3 30.3 15.8 13.8 13.3 100 ± 32 100 ± 15
450 47.7 dB/100m 30.5 29.5 14.7 12.7 12.8 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-90-661

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1213

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
1212 010U1000 Black 612825061410
1212 0061000 Blue 612825061519 C
1212 0062500 Blue 612825061434
1212 006U1000 Blue 612825061427
1212 008U1000 Gray 612825061465
1212 005U1000 Green 612825061441
1212 003U1000 Orange 612825061458
1212 0091000 White 612825061489
1212 009U1000 White 612825061472
1212 0041000 Yellow 612825062189
1212 004U1000 Yellow 612825061496