Product Number: 121700A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt, CMG CM

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.202 in (5.13 mm) Yes

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.553 in (14.0 mm)

Overall Cable Diameter (Nominal)

0.553 in (14.0 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 66 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 65.3 63.3 63.3 63.8 60.8 20 100 ± 12 105 ± 10
4 4.0 dB/100m 56.3 56.3 52.3 52.3 51.7 48.7 23 100 ± 12 100 ± 10
8 5.7 dB/100m 51.8 51.8 46.1 46.1 45.7 42.7 24.5 100 ± 12 100 ± 10
10 6.4 dB/100m 50.3 50.3 43.9 43.9 43.8 40.8 25 100 ± 12 100 ± 10
16 8.1 dB/100m 47.3 47.3 39.1 39.1 39.7 36.7 25 100 ± 12 100 ± 10
20 9.2 dB/100m 45.8 45.8 35.2 35.2 37.7 34.7 25 100 ± 12 100 ± 10
25 10.3 dB/100m 44.3 44.3 34.1 34.1 35.8 32.8 24.3 100 ± 15 100 ± 10
31.25 11.6 dB/100m 42.9 42.9 31.3 31.3 33.9 30.9 23.6 100 ± 15 100 ± 10
62.5 16.8 dB/100m 38.4 38.4 21.6 21.6 27.8 24.8 21.5 100 ± 15 100 ± 10
100 21.7 dB/100m 35.3 35.3 17.1 17.1 23.8 20.8 20.1 100 ± 15
155 27.7 dB/100m 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18
200 32 dB/100m 30.8 30.8 3 3 17.7 14.7 19 100 ± 20
250 36.4 dB/100m 29.3 29.3 0 0 15.8 12.8 18 100 ± 20
300 40.5 dB/100m 28.2 28.2 0 0 14.2 11.2 18 100 ± 20
310 41.3 dB/100m 27.9 27.9 13.9 10.9 18 100 ± 20
350 44.3 dB/100m 27.2 27.2 12.9 9.9 17 100 ± 22

Voltage

UL Voltage Rating Voltage Rating
300 V (CM) 300 V (CMG-HL)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +75°C -25°C To +75°C -25°C To +85°C

Bend Radius

Stationary Min.
6.5 in (170 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

123 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial - When supported by messenger wire

Flammability / Reaction to Fire

UL 1685 (UL Loading), FT4

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CMG, HL

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

US Patent #'s 5606151; 5734126 Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.572 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.572 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
121700A 0101000 Black Reel 1,000 ft 612825108962 C Z
121700A 0103000 Black Reel 3,000 ft 612825399728 C Z
121700A 0105000 Black Reel 5,000 ft 612825108979 C Z
121700A 0081000 Gray Reel 1,000 ft 612825108955 C Z