Product Number: 121700R

DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt, CMG CM -40C

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,, lower temperature

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.2 in (5.1 mm) Yes

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.463 in (11.8 mm)

Outer Jacket

Separator Material Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.553 in (14.0 mm)

Overall Cable Diameter (Nominal)

0.553 in (14.0 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
9 Ohm/1000ft 160 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance
1 2 dB/100m 65.3 65.3 63.3 63.3 63.8 60.8 20 100 ± 12 105 ± 10 Ohm
4 4 dB/100m 56.3 56.3 52.3 52.3 51.7 48.7 23 100 ± 12 100 ± 10
8 5.7 dB/100m 51.8 51.8 46.1 46.1 45.7 42.7 24.5 100 ± 12 100 ± 10
10 6.4 dB/100m 50.3 50.3 43.9 43.9 43.8 40.8 25 100 ± 12 100 ± 10
16 8.1 dB/100m 47.3 47.3 39.1 39.1 39.7 36.7 25 100 ± 12 100 ± 10
20 9.2 dB/100m 45.8 45.8 35.2 35.2 37.7 34.7 25 100 ± 12 100 ± 10
25 10.3 dB/100m 44.3 44.3 34.1 34.1 35.8 32.8 24.3 100 ± 15 100 ± 10
31.25 11.6 dB/100m 42.9 42.9 31.3 31.3 33.9 30.9 23.6 100 ± 15 100 ± 10
62.5 16.8 dB/100m 38.4 38.4 21.6 21.6 27.8 24.8 21.5 100 ± 15 100 ± 10
100 21.7 dB/100m 35.3 35.3 17.1 17.1 23.8 20.8 20.1 100 ± 15
155 27.7 dB/100m 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18
200 32 dB/100m 30.8 30.8 3 3 17.7 14.7 19 100 ± 20
250 36.4 dB/100m 29.3 29.3 0 0 15.8 12.8 18 100 ± 20
300 40.5 dB/100m 28.2 28.2 0 0 14.2 11.2 18 100 ± 20
310 41.3 dB/100m 27.9 27.9 13.9 10.9 18 100 ± 20
350 44.3 dB/100m 27.2 27.2 12.9 9.9 17 100 ± 22

Voltage

UL Voltage Rating
300 V (CM), 300 V (CMG)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +60°C -40°C To +75°C -40°C To +60°C

Bend Radius

Stationary Min.
6.5 in (170 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

123 lbs/1000ft

Environmental Suitability

Indoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CSA CMG, HL, -40C

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Notes

US Patent #'s 5, 606, 151; 5, 734, 126 Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Cable passes -40C cold impact.

Update and Revision

Revision Number: 0.250 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.250 Revision Date: 04-29-2024