Product Number: 1533R

Category 5e Cable, 4 Pair, F/UTP, CMR

Category 5e Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Green Stripe & Green, White/Orange Stripe & Orange, White/Brown Stripe & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.260 in (6.60 mm) No

Overall Cable Diameter (Nominal)

0.260 in (6.60 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63.3 60.3 63.8 60.8 20.0 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 52.2 49.2 51.8 48.8 23.0 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46.0 43.0 45.7 42.7 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43.8 40.8 43.8 40.8 25.0 100 ± 15 100 ± 15
16 8.2 dB/100m 47.2 44.2 39.0 36.0 39.7 36.7 25.0 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.8 34.8 25.0 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31.2 28.2 33.9 30.9 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 21.4 18.4 27.9 24.9 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 13.3 10.3 23.8 20.8 20.1 100 ± 15 100 ± 15
155 28.1 dB/100m 32.4 29.4 4.4 1.4 20.0 17.0 18.8
200 32.4 dB/100m 30.8 27.8 17.8 14.8 18.0

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-90-661

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1533P

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.560 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.560 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1533R 0101000 Black Reel 1,000 ft 612825117582 C
1533R 010A1000 Black Reel-in-Box 1,000 ft 612825117575
1533R 0061000 Blue Reel 1,000 ft 612825117568 C
1533R 006A1000 Blue Reel-in-Box 1,000 ft 612825117551
1533R F2V1000 Gray Reel 1,000 ft 612825117452 C
1533R F2VA1000 Gray Reel-in-Box 1,000 ft 612825117445
1533R F2V1640 Gray Reel 1,640 ft 612825117469 C
1533R 0051000 Green Reel 1,000 ft 612825117544 C
1533R 005A1000 Green Reel-in-Box 1,000 ft 612825117537 C
1533R 0031000 Orange Reel 1,000 ft 612825117506 C
1533R 003A1000 Orange Reel-in-Box 1,000 ft 612825117490 C
1533R 0021000 Red Reel 1,000 ft 612825117483 C
1533R 002A1000 Red Reel-in-Box 1,000 ft 612825117476 C
1533R 0041000 Yellow Reel 1,000 ft 612825117520 C
1533R 004A1000 Yellow Reel-in-Box 1,000 ft 612825117513 C