Product Number: 1583A
Category 5e Cable, 4 Pair, U/UTP, CMR
Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
-
Availability:
-
Status:
- Specifications
- Part Numbers
- Resources
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.190 in (4.83 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.190 in (4.83 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 | 100 ± 15 |
4 | 4.1 dB/100m | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 | 100 ± 15 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 | 100 ± 15 |
16 | 8.2 dB/100m | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 | 100 ± 15 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 | 100 ± 15 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 22.0 dB/100m | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 | 100 ± 15 |
155 | 28.1 dB/100m | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
200 | 32.4 dB/100m | 30.8 | 27.8 | 17.8 | 14.8 | 18.0 |
High Frequency Table Notes |
Third party verified to TIA/EIA-568-B.2, Category 5E |
---|
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.0 in (25 mm) | 2.0 in (51 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Riser, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
ICEA Compliance |
S-90-661 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
1585A |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.717 Revision Date: 09-07-2025 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Information
Update and Revision |
Revision Number: 0.717 Revision Date: 09-07-2025 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
1583A 006Z1000 | 612825432197 | ||||
1583A 006Z1000 | 612825432197 | ||||
1583A 010Z1000 | 612825432272 | ||||
1583A 010Z1000 | 612825432272 | ||||
1583A 0061100 | |||||
1583A 0081003 | 612825118039 | ||||
ND0481 0041000 | |||||
1583A 0101000 | Black | Reel | 1,000 ft | 612825317661 | C |
1583A 0101000 | Black | Reel | 1,000 ft | 612825317661 | C |
1583A 010U1000 | Black | UnReel | 1,000 ft | 612825118145 | |
1583A 010U1000 | Black | UnReel | 1,000 ft | 612825118145 | |
1583A 0061000 | Blue | Reel | 1,000 ft | 612825117940 | C |
1583A 0061000 | Blue | Reel | 1,000 ft | 612825117940 | C |
1583A 006U1000 | Blue | UnReel | 1,000 ft | 612825117926 | |
1583A 006U1000 | Blue | UnReel | 1,000 ft | 612825117926 | |
1583A 006U1000 | Blue | Unreel | 1,000 ft | ||
1583A 0061640 | Blue | Reel | 1,640 ft | 612825117964 | |
1583A 0061640 | Blue | Reel | 1,640 ft | 612825117964 | |
1583A 0063000 | Blue | Reel | 3,000 ft | 612825117988 | |
1583A 0063000 | Blue | Reel | 3,000 ft | 612825117988 | |
1583A 0081000 | Gray | Reel | 1,000 ft | 612825118022 | C |
1583A 0081000 | Gray | Reel | 1,000 ft | 612825118022 | C |
1583A 008U1000 | Gray | UnReel | 1,000 ft | 612825118008 | C |
1583A 008U1000 | Gray | UnReel | 1,000 ft | 612825118008 | C |
1583A 0081640 | Gray | Reel | 1,640 ft | 612825118046 | C |
1583A 0081640 | Gray | Reel | 1,640 ft | 612825118046 | C |
1583A 0083000 | Gray | Reel | 3,000 ft | 612825118060 | C |
1583A 0083000 | Gray | Reel | 3,000 ft | 612825118060 | C |
1583A.00305 | Gray, Dark Pearl | Reel | 305 m | 8719605001900 | |
1583A.00U305 | Gray, Dark Pearl | UnReel | 305 m | 8719605001917 | |
1583A 0051000 | Green | Reel | 1,000 ft | 612825117902 | C |
1583A 0051000 | Green | Reel | 1,000 ft | 612825117902 | C |
1583A 005U1000 | Green | UnReel | 1,000 ft | 612825317654 | |
1583A 005U1000 | Green | UnReel | 1,000 ft | 612825317654 | |
1583A 005U1000 | Green | Unreel | 1,000 ft | ||
1583A 008U1000 | Grey | Unreel | 1,000 ft | ||
1583A 0031000 | Orange | Reel | 1,000 ft | 612825117834 | C |
1583A 0031000 | Orange | Reel | 1,000 ft | 612825117834 | C |
1583A 003U1000 | Orange | UnReel | 1,000 ft | 612825117810 | |
1583A 003U1000 | Orange | UnReel | 1,000 ft | 612825117810 | |
1583A 0121000 | Pink | Reel | 1,000 ft | 612825118176 | C |
1583A 0121000 | Pink | Reel | 1,000 ft | 612825118176 | C |
1583A 012U1000 | Pink | UnReel | 1,000 ft | 612825118152 | |
1583A 012U1000 | Pink | UnReel | 1,000 ft | 612825118152 | |
1583A 0021000 | Red | Reel | 1,000 ft | 612825317647 | C |
1583A 002U1000 | Red | UnReel | 1,000 ft | 612825117780 | |
1583A 002U1000 | Red | UnReel | 1,000 ft | 612825117780 | |
1583A 0021000 | Red | Reel | 1,000 ft | 612825317647 | C |
1583A 002U1000 | Red | Unreel | 1,000 ft | ||
1583A 0091000 | White | Reel | 1,000 ft | 612825118107 | C |
1583A 0091000 | White | Reel | 1,000 ft | 612825118107 | C |
1583A 009U1000 | White | UnReel | 1,000 ft | 612825118084 | |
1583A 009U1000 | White | UnReel | 1,000 ft | 612825118084 | |
1583A 0093000 | White | Reel | 3,000 ft | 612825118121 | C |
1583A 0093000 | White | Reel | 3,000 ft | 612825118121 | C |
1583A 0041000 | Yellow | Reel | 1,000 ft | 612825117872 | C |
1583A 0041000 | Yellow | Reel | 1,000 ft | 612825117872 | C |
1583A 004U1000 | Yellow | UnReel | 1,000 ft | 612825117858 | |
1583A 004U1000 | Yellow | UnReel | 1,000 ft | 612825117858 |