Product Number: 1583ANS

CAT 5E 4P 24AWG, U/UTP, LSZH Jkt, Indoor

CAT 5E 4PR x 24AWG U/UTP, Solid Bare Coppe Conductor, PE Insulation, LSZH Jacket, Indoor

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, 1000BaseT, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.89 mm (0.035 in) Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.95 mm (0.195 in) Yes

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 56 pF/m (17 pF/ft) 330 pF/100m 100 Ohm

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.0 dB/100m 65.3 62.3 63.3 60.3 63.8 60.8 20.0
4 4.1 dB/100m 56.3 53.3 52.2 49.2 51.7 48.7 23.0
8 5.8 dB/100m 51.8 48.8 46.0 45.0 45.7 42.7 24.5
10 6.5 dB/100m 50.3 47.3 43.8 40.8 43.8 40.8 25.0
16 8.2 dB/100m 47.3 44.2 39.1 36.0 39.7 36.7 25.0
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.8 34.8 25.0
25 10.4 dB/100m 44.3 41.3 33.9 30.9 33.9 30.9 24.3
31.25 11.7 dB/100m 42.9 39.9 31.0 28.0 33.9 30.9 23.6
62.5 17.0 dB/100m 38.4 35.4 21.4 18.4 27.9 24.9 21.5
100 22.0 dB/100m 35.3 32.3 13.3 10.3 23.8 20.8 20.1

Temperature

Operating
-20°C to +75°C

Bend Radius

Installation Min.
20.0 mm (0.787 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

32.5 kg/km (21.8 lbs/1000ft)

Environmental Suitability

Indoor, Indoor, Non-Halogenated, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

NEMA Compliance

NEMA WC-63.1 Category 5E

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.50 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.50 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length
1583ANS 006U1000 Blue Unreel 1,000 ft
1583ANS 008U1000 Grey Unreel 1,000 ft
1583ANS 0081000M Grey Reel 1,000 m