Product Number: 1585LC
Category 5e Cable, 4 Pair, U/UTP, LC, CMP
Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Limited Combustible, Plenum-CMP, FEP Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.184 in (4.67 mm) | No |
Overall Cable Diameter (Nominal) |
0.184 in (4.67 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
93.8 Ohm/km (28.6 Ohm/1000ft) |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
510 ns/100m | 45 ns/100m | 72% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60.3 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49.2 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 40.8 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28.2 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.9 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 10.3 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 | 100 ± 15 |
155 | 28.1 dB/100m | 32.5 | 29.5 | 4.4 | 1.4 | 19.9 | 16.9 | 15.8 | 100 ± 25 | 100 ± 15 | |
200 | 32 dB/100m | 30.8 | 27.8 | 4 | 1 | 17.7 | 14.7 | 15 | 100 ± 25 | 100 ± 15 |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +150°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 1.8 in (46 mm) |
Max. Pull Tension |
35 lbs (16 kg) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
1585A |
Non-Plenum Number |
1583A |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to ANSI/TIA-568-C.2, Category 5e. |
---|
History
Update and Revision |
Revision Number: 0.454 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.454 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1585LC 006U1000 | Blue | UnReel | 1,000 ft | 612825118466 | |
1585LC 0061000 | Blue | Reel | 1,000 ft | 612825118473 | C |
1585LC 009U1000 | White | UnReel | 1,000 ft | 612825118480 | |
1585LC 0091000 | White | Reel | 1,000 ft | 612825118497 | C |