Product Number: 1594A

Category 5e Indoor/Outdoor Cable, 4 Pair, U/UTP, CMR/CMX

Category 5e Premise Horizontal Cable (200MHz), Indoor/Outdoor, 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR/CMX Outdoor, UV Resistant PVC Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Indoor/Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, PoE++, PoE+, PoE

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.220 in (5.59 mm) Yes

Overall Cable Diameter (Nominal)

0.220 in (5.59 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63.3 60.3 63.8 60.8 20.0 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 52.2 49.2 51.7 48.7 23.0 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46.0 43.0 45.7 42.7 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43.8 40.8 43.8 40.8 25.0 100 ± 15 100 ± 15
16 8.2 dB/100m 47.3 44.2 39.0 36.0 39.7 36.7 25.0 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25.0 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31.2 28.2 33.9 30.9 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 21.4 18.4 27.8 24.8 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 13.3 10.3 23.8 20.8 20.1 100 ± 15 100 ± 15
155 28.1 dB/100m 32.5 29.4 4.4 1.4 19.9 16.9 15.8 100 ± 25 100 ± 15
200 32.4 dB/100m 30.8 27.8 17.7 14.7 15.0 100 ± 25 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Temperature

UL Temperature Operating Installation Storage
90°C -40°C To +75°C -25°C To +75°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor

CEC / C(UL) Compliance

CMX-Outdoor

ICEA Compliance

S-90-661, S-56-434, S-99-689, S-100-685

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1585A

Non-Plenum Number

1583A

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1594A 008U1000 Gray UnReel 1,000 ft 612825118756
1594A 1GFU1000 Ivory UnReel 1,000 ft 612825118770
1594A 009U1000 White UnReel 1,000 ft 612825118763