Product Number: 70006E

DataTuff® 5E, 1Q #22 Sol BC, PO ins, F/B, PVC jkt, PROFINET type A, AWM 2464

DataTuff® 5E, 1 Quad AWG 22 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , PROFINET type A, AWM 2464

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
22 AWG Solid BC - Bare Copper 2 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.5 mm (0.059 in) White & Blue & Yellow & Orange
1 Quad

Cable Core

Description
1 quad with center filler

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.9 mm (0.15 in)

Table Notes

Bedding

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.5 mm (0.26 in)

Overall Cable Diameter (Nominal)

6.5 mm (0.26 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
57.1 Ohm/km 100 Ohm

Delay

Max. Delay Nom. Velocity of Prop.
530 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. SRL (Structural Return Loss) [dB]
1 2.1 dB/100m 65.3 64
4 4.1 dB/100m 56.3 52 23
10 6.5 dB/100m 50.3 44 25
16 8.3 dB/100m 47.2 40 25
31.25 11.7 dB/100m 42.9 34 23.6
62.5 17 dB/100m 38.4 28 21.5
100 22 dB/100m 35.3 24 20.1

Table Notes

Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e

Transfer Impedance

Frequency Max. Transfer Impedance
10 Mhz Max. 10 mOhm/m

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C to +80°C -5°C To +60°C -40°C to +80°C

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

AWM Compliance

AWM 2464

Data Category

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.310 Revision Date: 07-23-2024

Update and Revision

Revision Number: 0.310 Revision Date: 07-23-2024

Part Numbers

Item # Color Putup Type Length EAN
70006E.01B100 Green Flat Box 100 m 8719605009227
70006E.01305 Green Reel 305 m 8719605009203
70006E.01500 Green Reel 500 m 8719605009210
70006E 005500M Green Reel 500 m 6938935090152
70006E.011000 Green Reel 1,000 m 8719605009197
70006E.013000 Green Reel 3,000 m 8719605167026