Product Number: 70006NH

DataTuff® 5E, 1Q #22 Sol BC, PO ins, F/B, LSNH Jkt, PROFINET Type A, AWG 21286

DataTuff® 5E, 1 Quad AWG 22 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , PROFINET Type A, AWG 21286

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
22 AWG Solid BC - Bare Copper 2 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.5 mm (0.059 in) White & Blue & Yellow & Orange
1 Quad

Cable Core

Description
1 quad with center filler

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.9 mm (0.15 in)

Table Notes

Bedding

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.5 mm (0.26 in)

Overall Cable Diameter (Nominal)

6.5 mm (0.26 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
57.1 Ohm/km 100 Ohm

Delay

Max. Delay Nom. Velocity of Prop.
530 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. SRL (Structural Return Loss) [dB]
1 2.1 dB/100m 65.3 64
4 4.1 dB/100m 56.3 52 23
10 6.5 dB/100m 50.3 44 25
16 8.3 dB/100m 47.2 40 25
31.25 11.7 dB/100m 42.9 34 23.6
62.5 17 dB/100m 38.4 28 21.5
100 22 dB/100m 35.3 24 20.1

Table Notes

Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e

Transfer Impedance

Frequency Max. Transfer Impedance
10 Mhz Max. 10 mOhm/m

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C to +70°C -5°C To +50°C -40°C to +70°C

Environmental Suitability

Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Data Category

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.265 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.265 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length EAN
70006NH.01B100 Green Flat Box 100 m 8719605009265
70006NH.01305 Green Reel 305 m 8719605009241
70006NH.01500 Green Reel 500 m 8719605009258
70006NH.011000 Green Reel 1,000 m 8719605009234