Product Number: 7918A

DataTuff® Cat 5e, 4 Pr #24 Sol BC, PO Ins, PVC Jkt, MSHA CMR

Industrial Ethernet Cat 5e, 4 Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, MSHA CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.220 in (5.59 mm) Yes

Overall Cable Diameter (Nominal)

0.220 in (5.59 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63 60 63.8 60.8 20 23 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23 23 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 24.5 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 25 25 100 ± 15 100 ± 15
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 25 25 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25 25 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 23.6 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 21.5 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 20.1 20.1 100 ± 15
155 28.1 dB/100m 32.5 29.5 4.4 1.4 19.9 16.9 15.8 100 ± 25
200 32 dB/100m 30.8 27.8 4 1 17.7 14.7 15 100 ± 25

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +75°C -20°C To +75°C -20°C To +75°C

Bend Radius

Stationary Min.
0.5 in (13 mm)

Max. Pull Tension

35 lbs (16 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor, CMG

CEC / C(UL) Compliance

CMX-Outdoor;CMG

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA060003-MSHA

Notes

Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.532 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.532 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7918A 01010000 Black 612825191179 C
7918A 0101000 Black Reel 1,000 ft 612825191162 C
7918A 0102000 Black Reel 2,000 ft 612825191186 C
7918A 0061000 Blue Reel 1,000 ft 612825191155 C