Product Number: 7919A
DataTuff® Cat 5e, 4 Pr #24 Sol BC, PO Ins, OS, PVC Jkt, MSHA CMR
Industrial Ethernet Cat 5e, 4 Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, MSHA CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.265 in (6.73 mm) |
Overall Cable Diameter (Nominal) |
0.265 in (6.73 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km | 330 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
538 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 Ohm | 100 ± 15 Ohm |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 Ohm | 100 ± 15 Ohm |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 Ohm | 100 ± 15 Ohm |
16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 Ohm | 100 ± 15 Ohm |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 Ohm | 100 ± 15 Ohm |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation |
---|---|---|
60°C | -40°C To +75°C | -25°C To +75°C |
Bend Radius
Stationary Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance |
CMX-Outdoor |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA060004-MSHA |
Product Notes
Notes |
Operating temperatures are subject to length de-rating. Cable passes -40░C Cold Bend per UL 1581. T568A Plug Compatible Part Number: R301603 T568B Plug Compatible Part Number: R301604 |
---|
History
Update and Revision |
Revision Number: 0.537 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.537 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7919A 01010000 | Black | 612825191216 | C | ||
7919A 0101000 | Black | Reel | 1,000 ft | 612825191209 | C |
7919A 0102000 | Black | Reel | 2,000 ft | 612825191223 | C |
7919A 0105000 | Black | Reel | 5,000 ft | 612825191230 | C |