Product Number: 7922A

DataTuff® Cat 5e, 4 Bonded-Pr #22 Sol BC, PO Ins, PVC Jkt, PLTC CMR/CMX-Outdoor

Industrial Ethernet Cat 5e, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, PLTC CMR/CMX-Outdoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 22 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.301 in (7.65 mm) Yes

Overall Cable Diameter (Nominal)

0.301 in (7.65 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 66 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 65.3 63.3 63.3 63.8 60.8 20 100 ± 12 105 ± 10
4 4.0 dB/100m 56.3 56.3 52.3 52.3 51.7 48.7 23 100 ± 12 100 ± 10
8 5.7 dB/100m 51.8 51.8 46.1 46.1 45.7 42.7 24.5 100 ± 12 100 ± 10
10 6.4 dB/100m 50.3 50.3 43.9 43.9 43.8 40.8 25 100 ± 12 100 ± 10
16 8.1 dB/100m 47.3 47.3 39.1 39.1 39.7 36.7 25 100 ± 12 100 ± 10
20 9.2 dB/100m 45.8 45.8 35.2 35.2 37.7 34.7 25 100 ± 12 100 ± 10
25 10.3 dB/100m 44.3 44.3 34.1 34.1 35.8 32.8 24.3 100 ± 15 100 ± 10
31.25 11.6 dB/100m 42.9 42.9 31.3 31.3 33.9 30.9 23.6 100 ± 15 100 ± 10
62.5 16.8 dB/100m 38.4 38.4 21.6 21.6 27.8 24.8 21.5 100 ± 15 100 ± 10
100 21.7 dB/100m 35.3 35.3 17.1 17.1 23.8 20.8 20.1 100 ± 15
155 27.7 dB/100m 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18
200 32 dB/100m 30.8 30.8 3 3 17.7 14.7 19 100 ± 20
250 36.4 dB/100m 29.3 29.3 0 0 15.8 12.8 18 100 ± 20
300 40.5 dB/100m 28.2 28.2 0 0 14.2 11.2 18 100 ± 20
310 41.3 dB/100m 27.9 27.9 13.9 10.9 18 100 ± 20
350 44.3 dB/100m 27.2 27.2 12.9 9.9 17 100 ± 22

Voltage

UL Voltage Rating
300 V (PLTC, CMR/CMX-Outdoor), 600 V (AWM)

Temperature

UL Temperature Operating Installation Storage
60°C -25°C To +75°C -10°C To +75°C -25°C To +75°C

Bend Radius

Stationary Min.
1.2 in (30 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, Article 725, CMR, CMX-Outdoor, PLTC

AWM Compliance

AWM 21047

CEC / C(UL) Compliance

CMR

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.656 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.656 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7922A 0101000 Black Reel 1,000 ft 612825191292 C
7922A 0102000 Black Reel 2,000 ft 612825191308 C
7922A 0105000 Black Reel 5,000 ft 612825191315 C