Product Number: 7923A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, MSHA CMR

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, MSHA CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.230 in (5.84 mm) Yes

Overall Cable Diameter (Nominal)

0.230 in (5.84 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 66 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.4 dB/100m 65.3 65.3 62.9 62.9 63.8 60.8 20 100 ± 12 105 ± 10
4 4.8 dB/100m 56.3 56.3 51.5 51.5 51.7 48.7 23.6 100 ± 12 100 ± 10
8 6.8 dB/100m 51.8 51.8 45.0 45.0 45.7 42.7 25.4 100 ± 12 100 ± 10
10 7.7 dB/100m 50.3 50.3 42.6 42.6 43.8 40.8 26 100 ± 12 100 ± 10
16 9.7 dB/100m 47.3 47.3 37.5 37.5 39.7 36.7 26 100 ± 12 100 ± 10
20 11.0 dB/100m 45.8 45.8 34.8 34.8 37.7 34.7 26 100 ± 12 100 ± 10
25 12.4 dB/100m 44.3 44.3 31.9 31.9 35.8 32.8 25.5 100 ± 15 100 ± 10
31.25 13.9 dB/100m 42.9 42.9 29.0 29.0 33.9 30.9 25 100 ± 15 100 ± 10
62.5 20.2 dB/100m 38.4 38.4 18.3 18.3 27.8 24.8 23.5 100 ± 15 100 ± 10
100 26.0 dB/100m 35.3 35.3 9.2 9.2 23.8 20.8 22.5 100 ± 15 100 ± 10
155 33.2 dB/100m 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18 100 ± 10
200 38.4 dB/100m 30.8 30.8 3 3 17.7 14.7 19 100 ± 20 100 ± 10
250 43.7 dB/100m 29.3 29.3 0 0 15.8 12.8 18 100 ± 20 100 ± 10
300 48.6 dB/100m 28.2 28.2 0 0 14.2 11.2 18 100 ± 20 100 ± 10
310 49.5 dB/100m 27.9 27.9 13.9 10.9 18 100 ± 20 100 ± 10
350 53.2 dB/100m 27.2 27.2 12.9 9.9 17 100 ± 22 100 ± 10

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -25°C To +75°C -25°C To +75°C

Bend Radius

Stationary Min.
2.5 in (64 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor, CMG

CEC / C(UL) Compliance

CMX-Outdoor;CMG

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA060003-MSHA

Notes

Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.554 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.554 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7923A 0101000 Black Reel 1,000 ft 612825191353 C
7923A 0102000 Black Reel 2,000 ft 612825191360 C
7923A 0061000 Blue Reel 1,000 ft 612825191339 C
7923A 0081000 Gray Reel 1,000 ft 612825191346 C
7923A 0021000 Red Reel 1,000 ft 612825191322 C
7923A 1NH1000 Teal Reel 1,000 ft 612825191377 C