Product Number: 7933A

DataTuff® Cat 5e, 2 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, CMR SUN RES OIL RES

Industrial Ethernet Cat 5e, 2 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMR SUN RES OIL RES

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 2 2

Insulation

Material Color Code
PO - Polyolefin White/Orange Stripe & Orange, White/Green Stripe & Green

Bonded-Pair

Yes

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.235 in (5.97 mm) No

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 90 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
552 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.1 dB/100m 65.3 62.3 63.2 60 63.8 60.8 23 23 100 ± 20.2 105 ± 10
4 4.0 dB/100m 56.3 53.3 56.3 49 51.7 48.7 23 23 100 ± 14.2 100 ± 10
8 5.6 dB/100m 51.8 48.8 46.2 43 45.7 42.7 23 24.5 100 ± 11.3 100 ± 10
10 6.3 dB/100m 50.3 47.3 43.9 41 43.8 40.8 25 25 100 ± 11.3 100 ± 10
16 8.0 dB/100m 47.3 44.3 35.2 36 39.7 36.7 25 25 100 ± 11.3 100 ± 10
20 9.0 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25 25 100 ± 11.3 100 ± 10
25 10.1 dB/100m 44.3 41.3 34.2 30.9 35.8 32.8 25.5 24.3 100 ± 11.3 100 ± 10
31.25 11.4 dB/100m 42.9 39.9 31.3 28 33.9 30.9 23.6 23.6 100 ± 13.2 100 ± 10
62.5 16.5 dB/100m 38.4 35.4 21.6 19 27.8 24.8 21.5 21.5 100 ± 16.9 100 ± 10
100 21.3 dB/100m 35.3 32.3 17.1 11 23.8 20.8 20.1 20.1 100 ± 20.0 100 ± 10
155 28.1 dB/100m 32.5 29.5 4.4 1.4 19.9 16.9 15.8 100 ± 25.0 100 ± 15
200 32 dB/100m 30.8 27.8 4 1 17.7 14.7 15 100 ± 25.0 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +80°C -25°C To +60°C -40°C To +80°C

Bend Radius

Stationary Min.
2.560 in (65.02 mm)

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 (FT4 Loading), FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating Temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Limits below 4 MHz are for information only.

Update and Revision

Revision Number: 0.569 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.569 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7933A 0101000 Black Reel 1,000 ft 612825191643 C
7933A 1NH1000 Teal Reel 1,000 ft 612825191667 C