Product Number: 7938A
DataTuff® Cat 5e, 4 Bonded-Pr #24 Str Alloy, PO Ins, OS+TC Brd, TPE Jkt, TPE Jkt, High Flex AWM 20606
Industrial Ethernet Cat 5e, 4 Bonded-Pair, 24AWG (Stranded) Alloy, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, High Flex 10M cycles at 10xOD AWM 20606
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
robotic, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 24 AWG | 7x32 | BCA - Bare Copper Alloy | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Inner Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Central Filler | TPE - Thermoplastic Elastomer | 0.254 in (6.45 mm) | No |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Polyester Tape | TPE - Thermoplastic Elastomer | 0.342 in (8.69 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.342 in (8.69 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
---|---|---|---|
510 ns/100m | 45 ns/100m | 69% | 12 ns/ft |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.5 dB/100m | 65.3 | 62.3 | 62.8 | 59.8 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 |
4 | 4.9 dB/100m | 56.3 | 53.3 | 51.4 | 48.4 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
8 | 6.9 dB/100m | 51.8 | 48.8 | 44.9 | 41.9 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 7.8 dB/100m | 50.3 | 47.3 | 42.5 | 39.5 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
16 | 9.9 dB/100m | 47.3 | 44.3 | 37.4 | 34.4 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
20 | 11.1 dB/100m | 45.8 | 42.8 | 34.7 | 31.7 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
25 | 12.5 dB/100m | 44.3 | 41.3 | 21.8 | 28.8 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 14.1 dB/100m | 42.9 | 39.9 | 28.8 | 25.8 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 20.4 dB/100m | 38.4 | 35.4 | 18 | 15 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 26.4 dB/100m | 35.3 | 32.3 | 8.9 | 5.9 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 | 100 ± 15 |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -40°C To +80°C | -25°C To +75°C | -40°C To +80°C |
Bend Radius
Stationary Min. |
---|
3.5 in (89 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
62 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1581 (Vertical Tray), (VW-1), FT1 |
CPR Compliance |
CPR Euroclass: Eca |
Data Category |
Category 5e |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. AWM 20626 80C 300V. *Special RJ45 plugs required. See WWW. BELDEN.COM - Tools - Connector Cross Reference. |
---|
History
Update and Revision |
Revision Number: 0.549 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.549 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7938A B59500 | Black, Matte | Reel | 500 ft | 612825191735 | C |
7938A B591000 | Matte Black | 612825406204 | C |