Product Number: 7961A

DataTuff® Cat 5e, 1 Quad (2 Pr) #22 Str TC, PO Ins, OS+TC Brd, PVC Jkt, CMG CMX-Outdoor

Industrial Ethernet Cat 5e, 1 Quad (2 Pair) 22AWG (7x30) Tinned copper, PO Insulation , Overall Belfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG CMX-Outdoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

PROFINET, outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Element Size Stranding Material No. of Elements
Quad(s) 22 AWG 7x30 TC - Tinned Copper 1

Insulation

Material Color Code
PO - Polyolefin White, Blue, Yellow, Orange

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.164 in (4.17 mm)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.272 in (6.91 mm) No

Overall Cable Diameter (Nominal)

0.272 in (6.91 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
57 Ohm/km (17 Ohm/1000ft) 150 pF/ft

Delay

Max. Delay Nom. Velocity of Prop.
552 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.1 dB/100m 65.3 62.3 63.2 63.8 60.8 23 100 ± 20.2 105 ±10
4 4.0 dB/100m 56.3 53.3 56.3 51.7 48.7 23 100 ± 14.2 100 ±10
8 5.6 dB/100m 51.8 48.8 46.2 45.7 42.7 23 100 ± 11.3 100 ±10
10 6.3 dB/100m 50.3 47.3 43.9 43.8 40.8 25 100 ± 11.3 100 ±10
16 8.0 dB/100m 47.3 44.3 35.2 39.7 36.7 25 100 ± 11.3 100 ±10
20 9.0 dB/100m 45.8 42.8 36.5 37.7 34.7 25 100 ± 11.3 100 ±10
25 10.1 dB/100m 44.3 41.3 34.2 35.8 32.8 25.5 100 ± 11.3 100 ±10
31.25 11.4 dB/100m 42.9 39.9 31.3 33.9 30.9 23.6 100 ± 13.2 100 ±10
62.5 16.5 dB/100m 38.4 35.4 21.6 27.8 24.8 21.5 100 ± 16.9 100 ±10
100 21.3 dB/100m 35.3 32.3 17.1 23.8 20.8 20.1 100 ± 20.0 100 ±10

Voltage

UL Voltage Rating
300 V (CMG, CMX-Outdoor), 600 V (AWM 21047)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +80°C -20°C To +60°C -40°C To +80°C

Bend Radius

Stationary Min.
2.560 in (65.02 mm)

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 (UL Loading), FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG, CMX-Outdoor, ITC, PLTC

AWM Compliance

AWM 21047

CEC / C(UL) Compliance

CMX-Outdoor;CMG

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-6

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating Temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Limits below 4 MHz are for information only.

Update and Revision

Revision Number: 0.432 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.432 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN
7961A.00305 Green Reel 305 m 8719605016799
7961A.00610 Green Reel 610 m 8719605016805
7961A 1SW1000 Green, RAL 6018 612825367314
7961A 1SW2000 Green, RAL 6018 612825367321