Product Number: NH50105SFA
DataTuff™ Industrial Ethernet CAT5e 4x2x23AWG/1 S/FTP SWA Fire Resistant, Water- block
23 AWG solid bare twisted copper conductors, Mica Glass Tape Fire Protection barrier on each conductor, Polyethylene insulation, S/FTP, SWA Fire Reistant, Tinned Copper Braid Shield with Central Drain Wire, Mica Glass Tape and Water Blocking tape, LSZH Inner Jacket, Armoring, LSZH Jacket, Water-block
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Ethernet Cat 5e connection with Fire Resistant capability |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Conductor(s) | 23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene | 1.48 mm (0.0583 in) | Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip | Fire Protection Barrier: Mica glass Tape(MGT), Twist Direction = S, 25% AL-mylar tape(Overlapping) |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Braid | Tinned Copper (TC) | 60% | 26 AWG (Solid) TC | Fire Protection Barrier: Mica Glass Tape(MGT), Water blocking structure: Water block tape |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.02 mm (0.4732 in) |
Armor
Armor Type & Material |
---|
SWA - Steel Wire Armor |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 15.50 mm (0.6102 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
73.2 Ohm/km (22.3 Ohm/1000ft) | 330 pF/100m | 100 Ohm |
Delay
Max. Delay | Max. Delay Skew |
---|---|
538 ns/100m | 45 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|
1 | 2.04 | 65.3 | 62.3 | 20.0 |
4 | 4.05 | 56.3 | 53.3 | 23.0 |
8 | 5.77 | 51.8 | 48.8 | 24.5 |
10 | 6.47 | 50.3 | 47.3 | 25.0 |
16 | 8.25 | 47.2 | 44.2 | 25.0 |
20 | 9.27 | 45.8 | 42.8 | 25.0 |
25 | 10.42 | 44.3 | 41.3 | 24.3 |
30 | 11.47 | 43.1 | 40.1 | 23.8 |
31.25 | 11.72 | 42.9 | 39.9 | 23.6 |
62.5 | 16.99 | 38.4 | 35.4 | 21.5 |
100 | 21.98 | 35.3 | 32.3 | 20.1 |
Voltage
UL Voltage Rating |
---|
60 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +80°C |
Standards and Compliance
Environmental Suitability |
UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60331-23, IEC 60332-3-22 |
Data Category |
Category 5e |
TIA/EIA Compliance |
EIA/TIA 568 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 0.50%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
History
Update and Revision |
Revision Number: 0.42 Revision Date: 08-13-2024 |
---|
Information
Update and Revision |
Revision Number: 0.42 Revision Date: 08-13-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
NH50105SFA-A305 | Black | Reel | 305 m | 8719605213280 |