Product Number: NH50105UFL

DataTuff™ Industrial Ethernet CAT5e 4x2x23AWG/1 U/FTP Fire Resistant (PH120)

DataTuff™ Industrial Ethernet CAT5e 4x2x23AWG/1 U/FTP Fire Resistant (PH120)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

This Category 5e Cable is a cable standard for Gigabit Ethernet, capable to continue transmitting data even when being directly attacked by fire.

Conductor

Size Stranding Stranding Class Material No. of Pairs No. of Elements
23 AWG Solid Class 1 BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1.58 mm (0.0622 in) Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown Strips Fire Protection Barrier: Mica glass Tape(MGT), Twist Direction = S, 25% AL-mylar tape(Overlapping)

Inner Shield

Shield Type Material Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 26 AWG (Solid) TC All 4 Pairs laid up together & binded by Fire Protection Barrier: Mica Glass Tape(MGT)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.80 mm (0.4252 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
73.2 Ohm/km (22.3 Ohm/1000ft) 1,600 pF/m 100 Ohm

Delay

Max. Delay Skew
45 ns/100m
536 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. RL (Return Loss) [dB]
1 2.04 65.3 62.3 20
4 4.05 56.3 53.3 23
8 5.77 51.8 48.8 24.5
10 6.47 50.3 47.3 25
16 8.25 47.2 44.2 25
20 9.27 45.8 42.8 25
25 10.42 44.3 41.3 24.3
30 11.47 43.1 40.1 23.8
31.25 11.72 42.9 39.9 23.6
62.5 16.99 38.4 35.4 21.5
100 21.98 35.3 32.3 20.1

Temperature

Operating
-40°C to + 80°C

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120

AWM Compliance

AWM 21130

Data Category

Category 5e

TIA/EIA Compliance

EIA/TIA 568

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

BS EN 50289-4-16

Update and Revision

Revision Number: 0.51 Revision Date: 08-13-2024

Update and Revision

Revision Number: 0.51 Revision Date: 08-13-2024

Part Numbers

Item # Color Putup Type Length EAN
NH50105UFL-A305 Black Reel 305 m 8719605213273