Product Number: 2149A
Category 6 Indoor/Outdoor Cable, 4 Pair, F/UTP, CMR/CMX
Category 6+ Premise Horizontal Cable (350MHz), Indoor/Outdoor, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR/CMX Outdoor, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Indoor/Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe and Blue, White/Orange Stripe and Orange, White/Green Stripe and Green, White/Brown Stripe and Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | 0.296 in (7.52 mm) | No |
Overall Cable Diameter (Nominal) |
0.296 in (7.52 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|
0.772 | 1.8 dB/100m | 77.0 | 77.0 | 75.2 | 76.2 | 73.0 | 70.0 | 19.4 | 100 +/- 15 | 40.0 | 37.2 |
1 | 2.0 dB/100m | 75.3 | 75.3 | 73.3 | 74.3 | 70.8 | 67.8 | 20.0 | 100 +/- 15 | 40.0 | 35.0 |
4 | 3.7 dB/100m | 66.3 | 66.3 | 62.6 | 63.6 | 58.8 | 55.8 | 23.0 | 100 +/- 15 | 40.0 | 23.0 |
8 | 5.2 dB/100m | 61.8 | 61.8 | 56.6 | 57.6 | 52.7 | 49.7 | 24.5 | 100 +/- 15 | 40.0 | 16.9 |
10 | 5.8 dB/100m | 60.3 | 60.3 | 54.5 | 55.5 | 50.8 | 47.8 | 25.0 | 100 +/- 15 | 40.0 | 15.0 |
16 | 7.4 dB/100m | 57.2 | 57.2 | 49.9 | 50.9 | 46.7 | 43.7 | 25.0 | 100 +/- 15 | 38.0 | 10.9 |
20 | 8.3 dB/100m | 55.8 | 55.8 | 47.5 | 48.5 | 44.8 | 41.8 | 25.0 | 100 +/- 15 | 37.0 | 9.0 |
25 | 9.3 dB/100m | 54.3 | 54.3 | 45.1 | 46.1 | 42.8 | 39.8 | 24.3 | 100 +/- 15 | 36.0 | 7.0 |
31.25 | 10.4 dB/100m | 52.9 | 52.9 | 42.5 | 43.5 | 40.9 | 37.9 | 23.6 | 100 +/- 15 | 35.1 | 5.1 |
62.5 | 15.0 dB/100m | 48.4 | 48.4 | 33.4 | 34.4 | 34.9 | 31.9 | 21.5 | 100 +/- 15 | 32.0 | |
100 | 19.3 dB/100m | 45.3 | 45.3 | 26.0 | 27.0 | 30.8 | 27.8 | 20.1 | 100 +/- 15 | 30.0 | |
155 | 24.6 dB/100m | 42.4 | 42.4 | 17.9 | 18.9 | 27.0 | 24.0 | 19.5 | 100 +/- 22 | 28.1 | |
200 | 28.3 dB/100m | 40.8 | 40.8 | 12.5 | 13.5 | 24.8 | 21.8 | 18.7 | 100 +/- 22 | 27.0 | |
250 | 32.1 dB/100m | 39.3 | 39.3 | 7.2 | 8.2 | 22.8 | 19.8 | 18.0 | 100 +/- 32 | 26.0 | |
300 | 35.6 dB/100m | 38.1 | 36.1 | 2.5 | 1.5 | 21.3 | 18.3 | 17.5 | 100 +/- 32 | 25.2 | |
350 | 38.9 dB/100m | 37.1 | 35.1 | 19.9 | 16.9 | 17.0 | 100 +/- 32 | 24.6 | |||
400 | 42.0 dB/100m | 36.3 | 34.3 | 18.8 | 15.8 | 16.6 | 100 +/- 32 | 24.0 | |||
450 | 45.0 dB/100m | 35.5 | 33.5 | 17.7 | 14.7 | 16.2 | 100 +/- 32 | 23.5 | |||
500 | 47.9 dB/100m | 34.8 | 32.8 | 16.8 | 13.8 | 15.9 | 100 +/- 32 | 23.0 | |||
550 | 50.6 dB/100m | 34.2 | 32.2 | 16.0 | 13.0 | 15.6 | 100 +/- 32 | 22.6 |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 3.0 in (76 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR, CMX-Outdoor, CMG |
CEC / C(UL) Compliance |
CMX-Outdoor;CMG |
ICEA Compliance |
S-116-732, S-56-434, S-99-689, S-100-685 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
2413F / 1351A |
Non-Plenum Number |
2412F / 1352A |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 300 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.412 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.412 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
2149A 0101000 | Black | 612825379478 |