Product Number: 2412FS

Category 6+ Enhanced Cable, 4 Pair, F/UTP, CMR

Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented X-Spline®) PVC - Polyvinyl Chloride 0.275 in (6.99 mm) No

Overall Cable Diameter (Nominal)

0.275 in (6.99 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
0.772 1.8 dB/100m 77.0 77.0 75.2 76.2 19.4 100 +/- 15 100 ± 15 40.0 37.2
1 2.0 dB/100m 75.3 75.3 73.3 74.3 20.0 100 +/- 15 100 ± 15 40.0 35.0
4 3.7 dB/100m 66.3 66.3 62.6 63.6 23.0 100 +/- 15 100 ± 15 40.0 23.0
8 5.2 dB/100m 61.8 61.8 56.6 57.6 24.5 100 +/- 15 100 ± 15 40.0 16.9
10 5.8 dB/100m 60.3 60.3 54.5 55.5 25.0 100 +/- 15 100 ± 15 40.0 15.0
16 7.4 dB/100m 57.2 57.2 49.9 50.9 25.0 100 +/- 15 100 ± 15 38.0 10.9
20 8.3 dB/100m 55.8 55.8 47.5 48.5 25.0 100 +/- 15 100 ± 15 37.0 9.0
25 9.3 dB/100m 54.3 54.3 45.1 46.1 24.3 100 +/- 15 100 ± 15 36.0
31.25 10.4 dB/100m 52.9 52.9 42.5 43.5 23.6 100 +/- 15 100 ± 15 35.1
62.5 15.0 dB/100m 48.4 48.4 33.4 34.4 21.5 100 +/- 15 100 ± 15 32.0
100 19.3 dB/100m 45.3 45.3 26.0 27.0 20.1 100 +/- 15 100 ± 15 30.0
155 24.6 dB/100m 42.4 42.4 17.9 18.9 19.5 100 +/- 22 100 ± 15 28.1
200 28.3 dB/100m 40.8 40.8 12.5 13.5 18.7 100 +/- 22 100 ± 15 27.0
250 32.1 dB/100m 39.3 39.3 7.2 8.2 18.0 100 +/- 32 100 ± 15 26.0
300 35.6 dB/100m 38.1 36.1 2.5 1.5 17.5 100 +/- 32 100 ± 15
350 38.9 dB/100m 37.1 35.1 17.0 100 +/- 32 100 ± 15
400 42.0 dB/100m 36.3 34.3 16.6 100 +/- 32 100 ± 15
450 45.0 dB/100m 35.5 33.5 16.2 100 +/- 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Storage
75°C -20°C To +75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.65 in (67.3 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

2413FS

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 300 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.149 Revision Date: 01-21-2025

Update and Revision

Revision Number: 0.149 Revision Date: 01-21-2025

Part Numbers

Item # Color Putup Type Length
2412FS 0101000 Black Reel 1,000 ft
2412FS 010A1000 Black Reel-in-Box 1,000 ft
2412FS 010Z1000 Black ReelTuff Box 1,000 ft
2412FS 0061000 Blue, Light Reel 1,000 ft
2412FS 006A1000 Blue, Light Reel-in-Box 1,000 ft
2412FS 006Z1000 Blue, Light ReelTuff Box 1,000 ft
2412FS 0081000 Gray Reel 1,000 ft
2412FS 0051000 Green Reel 1,000 ft
2412FS 0031000 Orange Reel 1,000 ft
2412FS 0071000 Purple Reel 1,000 ft
2412FS 0021000 Red Reel 1,000 ft
2412FS 0091000 White Reel 1,000 ft
2412FS 009A1000 White Reel-in-Box 1,000 ft
2412FS 009Z1000 White ReelTuff Box 1,000 ft
2412FS 0041000 Yellow Reel 1,000 ft